********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Mar 24, 2014
*ECN S14-0621, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5936DU D1 G1 S1 D2 G2 S2   
X1 D1 G1 S1 Si5936DUC1
X2 D2 G2 S2 Si5936DUC2
.ENDS Si5936DU
*Channel 1
.SUBCKT Si5936DUC1 D G S   
M1 3 GX S S NMOS W= 685316u L= 0.25u 
M2 S GX S D PMOS W= 685316u L= 0.33u 
R1 D 3 2.141e-02 4.371e-03 1.086e-05 
CGS GX S 1.932e-10 
CGD GX D 6.808e-12 
RG G GY 4 
RTCV 100 S 1e6 1.0340e-04 0
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 685316u 
*********************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.1482e-05 NSUB = 8.5e+16 
+ KAPPA = 1.000e-2 NFS = 4.587e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
**********************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 4.006e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
********************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.131e-08 TREF = 25 BV = 31 
+RS = 7.506e-03 N = 1.333e+00 IS = 7.787e-10 
+EG = 1.187e+00 XTI = 2.063e-01 TRS = 2.801e-03 
+CJO = 1.873e-10 VJ = 7.730e-01 M = 4.449e-01 ) 
.ENDS Si5936DUC1
*Channel 2
.SUBCKT Si5936DUC2 D G S  
M1 3 GX S S NMOS W= 685316u L= 0.25u 
M2 S GX S D PMOS W= 685316u L= 0.33u 
R1 D 3 2.141e-02 4.371e-03 1.086e-05 
CGS GX S 1.932e-10 
CGD GX D 6.808e-12 
RG G GY 4 
RTCV 100 S 1e6 1.0340e-04 0
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 685316u 
*********************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.1482e-05 NSUB = 8.5e+16 
+ KAPPA = 1.000e-2 NFS = 4.587e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
**********************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 4.006e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
********************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.131e-08 TREF = 25 BV = 31 
+RS = 7.506e-03 N = 1.333e+00 IS = 7.787e-10 
+EG = 1.187e+00 XTI = 2.063e-01 TRS = 2.801e-03 
+CJO = 1.873e-10 VJ = 7.730e-01 M = 4.449e-01 ) 
.ENDS Si5936DUC2